n° de catalogue : TY1200-175X-L
Description: 800N UV CABLE TIE 1220MM DIS
CUP: 5415022524567
Descripteurs
Catégorie |
Attaches pour câbles |
Caractéristiques spéciales |
The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool |
Spécifications
Matériau |
Nylon/Polyamide 6.6 |
Couleur |
Naturel |
Mécanisme de blocage |
Cliquet en plastique |
Traction de la bouble |
222 newtons , 50 pounds |
Classifications
Standard |
UL E49405 |
Dimensions
Largeur |
4.7mm , 0.185 in |
Longueur |
304 mm , 11.968 in |
Épaisseur |
1.2 mm , 0.047 in |
Diamètre du faisceau |
3.17 to 76 mm , 0.125 to 2.992 in |