text.skipToContent text.skipToNavigation

n° de catalogue : TY100-18X-C

Description:  80N UV CABLE TIE 100MM DIS

CUP: 5415022524321

Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Attaches pour câbles

Caractéristiques spéciales

The integrally formed polyamide pawl combines low insertion and high locking strength. The low profile head significantly reduces the potential for snagging during installation. Quick and easy pull through increases productivity, reduces operator fatigue. Tail with finger grip design that helps operator grasp and pull ties snugly. Sure grip tab keeps the tail from popping out while being treated, then holds it it securely for final tightening by hand or tool

Spécifications

Matériau

Nylon/Polyamide 6.6 UV Resistant

Couleur

Noir

Mécanisme de blocage

Cliquet en plastique

Traction de la bouble

180 newtons , 40 pounds

Classifications

Standard

UL E49405

Dimensions

Largeur

3.6mm , 0.142 in

Longueur

290 mm , 11.417 in

Épaisseur

1.2 mm , 0.047 in

Diamètre du faisceau

6.35 to 102 mm , 0.25 to 4.016 in

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant
POPs POPs 28 Compliant