n° de catalogue : TVPBP
Description: MVT PORTABLE BATTERY PACK
CUP: 783164069808
The hand held MicroVersaTrip portable battery pack provides an independent power source for MicroVersaTrip Plus and MicroVersaTrip PM trip units as an alternative to the TVRMS2 test set. The power pack is used to power up the trip unit to set or adjust trip points when the breaker is on the bench or otherwise not powered up. It connects to the trip unit through the rating plug test jack. It requires three (3) standard 9 Vdc alkaline batteries (not included).
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
Catégorie |
Accessories |
GO Schedule |
A3 |
Spécifications
GSA Compliance |
No |
Stock Status |
A |
Classifications
UL File # |
E57253 |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…