text.skipToContent text.skipToNavigation

n° de catalogue : TRK22A

Description:  60A 240V CLASS R FUSE CONVRSION KIT

CUP: 783164160956

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 60A 240V CLASS R FUSE CONVRSION KIT
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Accessories

GO Schedule

S1

Spécifications

Voltage

240 AC

Amperage

60 A

Enclosure

NEMA Type 1
3R
12
4/4X

GSA Compliance

No