n° de catalogue : TQL21Y100
Description: INTERRUPTEUR QL 2P 120/240V 100A
CUP: 783164164206
Descripteurs
Catégorie |
Q-Line Miniature Circuit Breakers |
Product Line |
Q-Line (Plug-In) |
GO Schedule |
R5 |
Spécifications
Frame Type |
Q-Line |
Amperage |
100 A |
System Voltage |
120 Vac |
Poles |
2 |
Trip Function |
Switch |
Continuous Current Rated |
Standard |
120 Vac Interrupting Rating |
5 KAIC |
120/240 Vac Interrupting Rating |
5 KAIC |
Suitable for Reverse Feed |
Yes |
Long Time |
No |
Protective Relays |
No |
Current Metering |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |