n° de catalogue : TK4V1200R
Description: ENCLOSURE NEMA 3R 1200A
CUP: 783164177626
GE's circuit breaker enclosures are UL Listed, CSA Certified and are suitable for use as service equipment (except as noted). The short circuit rating of the enclosure/circuit breaker combination is equal to the short circuit rating of the installed circuit breaker. Spectra® RMS circuit breakers are suitable for use on AC systems only.
Enclosure notes and/or limitation: For 3 phase, 4-wire Ground Fault, order Neutral Kit and Neutral Current Sensor Kit for GF applications (kits must be mounted in enclosure).
Not suitable for 100% rated 1200 amp Spectra K frame breakers.
Suitable for parallel 500 kcmil cable maximum.
Enclosure does not include removable closing cap.
Order raintight hub separately (requires field cut).
ACCESSORIES:
Neutral Kit (non-GF applications):TNIA800, TNIA1200, TNIA1200C
Neutral Kit(s) (for GF applications): TNIA800G, TNIA1200G
Neutral Current Sensor(s) (for GF applications): TSKG408, TSKG410, TSKG412
Raintight Hubs: TC200, TC250, TC300, TCCP
Enclosure notes and/or limitation: For 3 phase, 4-wire Ground Fault, order Neutral Kit and Neutral Current Sensor Kit for GF applications (kits must be mounted in enclosure).
Not suitable for 100% rated 1200 amp Spectra K frame breakers.
Suitable for parallel 500 kcmil cable maximum.
Enclosure does not include removable closing cap.
Order raintight hub separately (requires field cut).
ACCESSORIES:
Neutral Kit (non-GF applications):TNIA800, TNIA1200, TNIA1200C
Neutral Kit(s) (for GF applications): TNIA800G, TNIA1200G
Neutral Current Sensor(s) (for GF applications): TSKG408, TSKG410, TSKG412
Raintight Hubs: TC200, TC250, TC300, TCCP
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://library.abb.com/
Descripteurs
Catégorie |
Circuit Breaker Enclosures |
GO Schedule |
B2 |
Spécifications
Enclosure Type |
NEMA Type 3R |
Mounting |
Surface |
Frame Type |
K1200 |
Amperage |
1200 A |
Material |
Steel |
GSA Compliance |
No |
Classifications
UL/CUL Listing |
CSA |
Dimensions
Height |
47.75 in |
Depth |
8.31 in |
Width |
22.56 in |
Weight |
112.7 lb |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…