text.skipToContent text.skipToNavigation

n° de catalogue : TJK636T600

Description:  TJK 600-AMP FRAME 3-POLE TRIP UNIT

CUP: 783164013955

Molded Case Industrial Circuit Breaker, 125-600 Amp Circuit Breakers, Thermal-Magnetic Trip, J600 Line Circuit Breakers, Types TJJ, TJK, THJK, Types TJK, THJK Interchangeable Trip, includes Cu/Al Line and Load Lugs, Not suitable for reverse feed. Trip Unit Only. Use w/ Standard and Hi-Break Frames. TJK 600-AMP FRAME 3-POLE TRIP UNIT
Afficher plus Afficher moins

Descripteurs

Catégorie

Thermal Magnetic

GO Schedule

EL

Spécifications

Amperage

600 A

GSA Compliance

No