text.skipToContent text.skipToNavigation

n° de catalogue : THQL22035

Description:  DISJONCTEUR 10KA QL 2P 240V 35A

CUP: 783164138269

Q Line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications in load centers or lighting panels. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers can be ordered with auxiliary contact and shunt trip accessories, and can be ordered for use in HID applications. The THQL22035 breaker features 2 poles, an ampere rating of 35 A, an interrupting rating of 10kAIC, and a voltage rating of 240V.
Afficher plus Afficher moins

Descripteurs

Catégorie

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R8

Spécifications

Interrupting Capacity Rating

10 kAIC

Voltage

240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

35 A

System Voltage

120 Vac
120/240 Vac
240 Vac

Poles

2

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592