text.skipToContent text.skipToNavigation

n° de catalogue : THQL2140ST1

Description:  DISJONCTEUR 10KA QL 2P 120/240V 40A

CUP: 783164419085

Shunt Trip breakers provide all the basic features of a standard breaker, plus they provide a connection for an external power shut off switch outside the main breaker. The THQL2140ST1 breaker features a shunt trip, 2 poles, an ampere rating of 40 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
Afficher plus Afficher moins

Descripteurs

Catégorie

Q Line with Shunt Trip

GO Schedule

R5

Spécifications

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Amperage

40 A

Poles

2

GSA Compliance

No