text.skipToContent text.skipToNavigation

n° de catalogue : THQL1130HID

Description:  1 POLE 120/240V 10K IC 30 AMP HID

CUP: 783164160086

HID breakers have been designed to handle the current and voltage spikes that result when gaseous discharge lamps, including fluorescent and HID lamps, are switched on and off. The THQL1130HID breaker features 1 pole, an ampere rating of 30 A, an interrupting rating of 10kAIC, and a voltage rating of 120/240V.
Afficher plus Afficher moins

Descripteurs

Catégorie

Q Line

Product Line

Q-Line (Plug-In)

GO Schedule

R5

Spécifications

Specialty Breakers

High Intensity Discharge

Interrupting Capacity Rating

10 kAIC

Voltage

120/240 V

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

30 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

10 KAIC

120/240 Vac Interrupting Rating

10 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592