text.skipToContent text.skipToNavigation

n° de catalogue : THN3363J

Description:  100A 3P HD N12 600V NONFUSE SW

CUP: 783164087154

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 3P HD N12 600V NONFUSE SW
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Heavy Duty

GO Schedule

S1

Spécifications

Voltage

600 AC

Amperage

100 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 5, 12 Drip/Dust-tight

Options

None

Wire Range (Cu/Al)

10-1/0

240 Vac, NEC Std, 1-ph

20.0 hp

240 Vac, NEC Std, 3-ph

40.0 hp

480 Vac, NEC Std, 1-ph

30.0 hp

480 Vac, NEC Std, 3-ph

75.0 hp

600 Vac, NEC Std, 1-ph

40.0 hp

600 Vac, NEC Std, 3-ph

100.0 hp

250 Vdc

20.0 hp

GSA Compliance

Yes

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

25.40 in

Depth

5.00 in

Width

13.40 in

Weight

34.0 lb