text.skipToContent text.skipToNavigation

n° de catalogue : THN2262RDC

Description:  60A 2P HD SS N3R 600VDC NONFUSE SW.

CUP: 783164082265

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 60A 2P HD SS N3R 600VDC NONFUSE SW.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Heavy Duty

GO Schedule

S1

Spécifications

Voltage

600 DC

Amperage

60 A

Poles

2

Wires

2

Fusing

No Fuse

Enclosure

NEMA 3R (Outdoor)

Options

None

Wire Range (Cu/Al)

12-2

125 Vdc

5.0 hp

250 Vdc

10.0 hp

600 Vdc

25.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

17.20 in

Depth

4.80 in

Width

9.20 in

Weight

16.0 lb