n° de catalogue : THJK436175
Description: C/B 175A 3P3W TJK HI-BREAK
CUP: 783164046847
The J600 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 600 Amps and 600 Volts AC. These breakers are available with either non-interchangeable trips (designated type TJJ) or interchangeable trips (designated types TJK/THJK). Type TJJ devices ship fully assembled while types TJK/THJK ship unassembled unless specified on the order. TJK breakers are available in two frames, 400 ampere frame (125 to 400 amperes) and 600 ampere frame (250 to 600 amperes). Trip units are not interchangeable between frames. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs.
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A9438&LanguageCode=en&DocumentPartId=&Action=Launch
Descripteurs
Catégorie |
Thermal Magnetic |
Spécifications
Poles |
3 |
Amperage |
175 A |
Frame Type |
J600 |
Trip Function |
LI |
GSA Compliance |
No |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…