text.skipToContent text.skipToNavigation

n° de catalogue : THHQC1145WL

Description:  THQB C E

CUP: 783164117851

Q line circuit breakers are one-inch wide per pole, compact, thermal-magnetic devices designed for residential and commercial applications. The QC breakers are lug-lug versions of the Q Line and are available for 35mm DIN rail mounting. All Q Line circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. Q Line breakers are available in 1, 2, and 3 pole versions and can be ordered with auxiliary contact and shunt trip accessories. 45WL Amps 45 A
Afficher plus Afficher moins

Descripteurs

Catégorie

Q-Line Miniature Circuit Breakers

Product Line

Q-Line (Lug-Lug)

GO Schedule

EB

Spécifications

Trip Style

Non-Interchangeable

Frame Type

Q-Line

Amperage

45 A

System Voltage

120 Vac
120/240 Vac

Poles

1

Trip Function

LI

Continuous Current Rated

Standard

120 Vac Interrupting Rating

22 KAIC

120/240 Vac Interrupting Rating

22 KAIC

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Protective Relays

No

Current Metering

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592