n° de catalogue : THED136110WL
Description: 3 POLE 600VAC 110A BREAKER
CUP: 783164143874
Descripteurs
Catégorie |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
EB |
Spécifications
Trip Style |
Non-Interchangeable |
Poles |
3 |
Amperage |
110 A |
System Voltage |
120 Vac |
Frame Type |
E150 |
120 Vac Interrupting Rating |
42 KAIC |
120/240 Vac Interrupting Rating |
42 KAIC |
125 Vdc Interrupting Rating |
10 KAIC |
240 Vac Interrupting Rating |
42 KAIC |
250 Vdc Interrupting Rating |
10 KAIC |
277 Vac Interrupting Rating |
25 KAIC |
480 Vac Interrupting Rating |
25 KAIC |
600 Vac Interrupting Rating |
18 KAIC |
Trip Function |
LI |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TC041 |
Long Time |
Fixed |
Instantaneous |
Fixed |
Current Metering |
No |
Protective Relays |
No |
Special Markings |
HACR |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR57114 |