text.skipToContent text.skipToNavigation

n° de catalogue : THED136080WL

Description:  OBSOLETE PRODUCT - DO NOT USE

CUP: 783164062854

The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs.
Afficher plus Afficher moins

Descripteurs

Catégorie

Thermal Magnetic

Product Line

Thermal Magnetic

GO Schedule

135B

Spécifications

Trip Style

Non-Interchangeable

Poles

3

Amperage

80 A

System Voltage

120 Vac
120/240 Vac
125 Vdc
240 Vac
250 Vdc
277 Vac
480 Vac

Frame Type

E150

120 Vac Interrupting Rating

65 KAIC

120/240 Vac Interrupting Rating

65 KAIC

125 Vdc Interrupting Rating

10 KAIC

240 Vac Interrupting Rating

65 KAIC

250 Vdc Interrupting Rating

10 KAIC

277 Vac Interrupting Rating

25 KAIC

480 Vac Interrupting Rating

25 KAIC

Trip Function

LI

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Lugs

TC041
TCAL12A

Long Time

Fixed

Instantaneous

Fixed

Current Metering

No

Protective Relays

No

Special Markings

HACR

GSA Compliance

No

Classifications

UL File #

E11592

CSA File#

LR57114