n° de catalogue : THED124030
Description: THED 2 POLE 480V 25K IC 30 AMP
CUP: 783164231250
The E150 product line consists of Thermal Magnetic Circuit Breakers, Magnetic Circuit Breakers, and Molded-Case Switches rated up to 150 Amps and 600 Volts AC. Catalog numbers include the complete breaker or switch. The WL catalog number suffix indicates that the devices come with Cu/Al line and load lugs. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. THED 2 POLE 480V 25K IC 30 AMP
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A9438&LanguageCode=en&DocumentPartId=&Action=Launch
Descripteurs
Catégorie |
Thermal Magnetic |
GO Schedule |
EB |
Spécifications
Poles |
2 |
Amperage |
30 A |
Frame Type |
E150 |
Trip Function |
LI |
GSA Compliance |
No |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…