n° de catalogue : THED113015WL
Description: THED 1 POLE 277V 15 AMP - WL
CUP: 783164236934
Thermal-Magnetic Trip. E150 Line Circuit Breakers. Noninterchangeable Trip. Includes Cu/Al load lugs only. If line lugs are required, add suffix (WL÷ to Product Number. UL listed for HID (high intensity discharge). All TEB, TED, THED breakers UL listed as HACR type except 10 ampere. All TEB, TED, THED breakers suitable for reverse feed. 60/75 C rating through 100 amperes, 75 C rating above 100 amperes. THED 1 POLE 277V 15 AMP - WL
Afficher plus
Afficher moins
Pour plus d’informations, visitez:
https://search.abb.com/library/Download.aspx?DocumentID=9AKK108467A9438&LanguageCode=en&DocumentPartId=&Action=Launch
Descripteurs
Catégorie |
Thermal Magnetic |
GO Schedule |
EB |
Spécifications
Poles |
1 |
Amperage |
15 A |
GSA Compliance |
No |
Pour plus d’information : Visitez notre bibliothèque et découvrez nos documentations techniques, spécifications, catalogues, brochures, vues 3D,…