text.skipToContent text.skipToNavigation

n° de catalogue : THAUX21D

Description:  AUXILIARY SWITCH 30A 240V

CUP: 783164161281

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. AUXILIARY SWITCH
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Accessories

GO Schedule

S1

Spécifications

Amperage

30 A

GSA Compliance

No

Durabilité

Environmental product declaration

ABB Spec-Setter™ heavy-duty safety switch Environmental Product Declaration (EPD)