text.skipToContent text.skipToNavigation

Catalog No. : TH3224RC

Description:  200A 2P HD N3R 240V FUSIBLE CSA

CUP: 783164422504

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 200A 2P HD N3R 240V FUSIBLE CSA
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Heavy Duty

GO Schedule

S1

Specifications

Voltage

240 AC

Amperage

200 A

Poles

2

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Options

CSA SE Rated

Wire Range (Cu/Al)

2-250

240 Vac, NEC Std, 1-ph

15

250 Vdc

40

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

31.7

Depth

5.4

Width

13.4

Weight

34