text.skipToContent text.skipToNavigation

n° de catalogue : TEYXU2

Description:  TEYD/H/L UV RELEASE - 48 VAC

CUP: 783164430448

The undervoltage release provides automatic circuit breaker tripping when there is a power loss or major dip (to 35%-70% of rated voltage) in accessory control voltage.
Afficher plus Afficher moins

Descripteurs

Catégorie

Lighting Panel Circuit Breakers

GO Schedule

EY

Spécifications

Frame Type

TEYX

Protective Relays

No

GSA Compliance

No

Classifications

UL File #

E11592