text.skipToContent text.skipToNavigation

n° de catalogue : TEYL2015B

Description:  15A 2POLE 65KA 480/277 CKT BKR

CUP: 783164462364

The TEY is a one-inch wide per pole, compact, "bolt-on" circuit breaker for use on grounded 480Y/277 Vac systems. The bolt-on mounting base accessory makes the TEY suitable for varied applications as a lug-lug breaker. All TEY circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. TEYL breakers are available in 1, 2, and 3 pole versions, 2&3 pole versions can be ordered with auxiliary contact, shunt trip, undervoltage release, or bell alarm accessories. 15A 2POLE 65KA 480/277 CKT BKR
Afficher plus Afficher moins

Descripteurs

Catégorie

Lighting Panel Circuit Breakers

Product Line

TEY / Q-Line (Bolt-On)

GO Schedule

EY

Spécifications

Trip Style

Yes

Poles

2

Amperage

15 A

System Voltage

120/240 Vac
240 Vac
250 Vdc
277 Vac
480/277 Vac

Frame Type

TEYL

120/240 Vac Interrupting Rating

100 KAIC

125 Vdc Interrupting Rating

42 KAIC

240 Vac Interrupting Rating

100 KAIC

250 Vdc Interrupting Rating

20 KAIC

480/277 Vac Interrupting Rating

65 KAIC

Trip Function

LI

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Current Metering

No

Protective Relays

No

Wire Range (Cu/Al)

#14-10

GSA Compliance

No

Classifications

UL File #

E11592