text.skipToContent text.skipToNavigation

n° de catalogue : TEY250ASAB

Description:  CIRCUIT BREAKER

CUP: 783164197358

The TEY is a one-inch wide per pole, compact, "bolt-on" circuit breaker for use on grounded 480Y/277 Vac systems. The bolt-on mounting base accessory makes the TEY suitable for varied applications as a lug-lug breaker. All TEY circuit breakers feature Quick-make / Quick-break mechanisms, common trip bars, and easy to spot trip indication to ensure safety and reliability. TEY breakers are available in 1, 2, and 3 pole versions and can be ordered with auxiliary contact and shunt trip accessories.
Afficher plus Afficher moins

Descripteurs

Catégorie

Lighting Panel Circuit Breakers

Product Line

TEY / Q-Line (Bolt-On)

GO Schedule

135B

Spécifications

Trip Style

Non-Interchangeable

Poles

2

Amperage

50 A

System Voltage

120 Vac
120/240 Vac
240 Vac
277 Vac

120 Vac Interrupting Rating

65 KAIC

120/240 Vac Interrupting Rating

65 KAIC

240 Vac Interrupting Rating

65 KAIC

277 Vac Interrupting Rating

14 KAIC

Trip Function

LI

Continuous Current Rated

Standard

Suitable for Reverse Feed

Yes

Long Time

Fixed

Instantaneous

Fixed

Current Metering

No

Protective Relays

No

Special Markings

HACR
HID

Wire Range (Cu/Al)

14-8 kcmil / 12-8 kcmil

GSA Compliance

No

Classifications

UL File #

E11592

CSA File#

LR57114