n° de catalogue : TED136YT150
Description: 3 POLE 600VAC 150A DUMMYTRIP
CUP: 783164190946
Descripteurs
Catégorie |
Thermal Magnetic |
Product Line |
Thermal Magnetic |
GO Schedule |
EB |
Spécifications
Poles |
3 |
Amperage |
150 A |
System Voltage |
120 Vac |
Frame Type |
E150 |
Trip Function |
Switch |
Continuous Current Rated |
Standard |
Suitable for Reverse Feed |
Yes |
Lugs |
TC041 |
Long Time |
No |
Current Metering |
No |
Protective Relays |
No |
GSA Compliance |
No |
Classifications
UL File # |
E11592 |
CSA File# |
LR57114 |