text.skipToContent text.skipToNavigation

n° de catalogue : TDT3361R

Description:  30A 3P DBL THR N3R 600V FUSIBLE

CUP: 783164485974

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 30A 3P DBL THR N3R 600V FUSIBLE
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Double Throw

GO Schedule

SB

Spécifications

Voltage

600 AC

Amperage

30 A

Poles

3

Wires

3

Fusing

Fusible

Enclosure

NEMA 3R (Outdoor)

Wire Range (Cu/Al)

14-2 (Cu/Al)

240 Vac, NEC Std, 3-ph

3.0 hp

240 Vac, Time Delay, 3-ph

7.5 hp

480 Vac, NEC Std, 1-ph

3.0 hp

480 Vac, NEC Std, 3-ph

5.0 hp

480 Vac, Time Delay, 1-ph

7.5 hp

480 Vac, Time Delay, 3-ph

15.0 hp

600 Vac, NEC Std, 1-ph

3.0 hp

600 Vac, NEC Std, 3-ph

7.5 hp

600 Vac, Time Delay, 1-ph

10.0 hp

600 Vac, Time Delay, 3-ph

20.0 hp

125 Vdc

3.0 hp

250 Vdc

5.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

37.00 in

Depth

6.00 in

Width

12.00 in

Weight

44.0 lb