text.skipToContent text.skipToNavigation

n° de catalogue : TCJ-ATK-U

Description:  UNIVERSAL ASSY TOOL

CUP: 783786655014

Universal Assembly Tool for Transmission Cable Joints. 69 to 138 kV
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • When installing a TCJ Transmission Cable Joint, secure the cable clamp to the cable, position the housing clamp on the joint housingand then pull and park the joint on the cable by rotating the winch handles. Connect the conductors of the two cables and reversethe TCJ-ATK-U to slide the joint housing to the center of the splice.

Descripteurs

Catégorie

Accessoires pour câbles

Application

69 to 138 kV

Spécifications

Connexion

Mécanique

Classifications

Marque de produit

Elastimold

Conformité et certifications

RoHS RoHS3 Compliant
REACH REACH 240 Compliant
TSCA TSCA Section 6(h) Compliant