text.skipToContent text.skipToNavigation

n° de catalogue : TC35363SS

Description:  100A 3P DBL THR 4/4X SS 600V NONFUSE

CUP: 783164486278

When it comes to getting the job done right, you can count on safety switches from ABB. ABB offers a wide variety of general duty switches for residential and light commercial purposes, while the extensive line of heavy-duty switches is best suited for commercial and industrial applications. For the toughest industrial environments — such as cement foundries, steel mills and processing plants — dust-tight and stainless steel switches are available. We also offer a variety of double throw switches for emergency generators. No matter the application, we’ve got you covered with a rugged, reliable and easy-to-install Spec-Setter safety switch. 100A 3P DBL THR 4/4X SS 600V NONFUS
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/

Descripteurs

Catégorie

Double Throw

GO Schedule

SB

Spécifications

Voltage

600 AC

Amperage

100 A

Poles

3

Wires

3

Fusing

No Fuse

Enclosure

NEMA 4/4X Stainless Steel

Wire Range (Cu/Al)

14-1/0 (Cu/Al)

240 Vac, NEC Std, 3-ph

40.0 hp

480 Vac, NEC Std, 3-ph

75.0 hp

600 Vac, NEC Std, 3-ph

100.0 hp

250 Vdc

20.0 hp

GSA Compliance

No

Classifications

cUL Listed

Yes

UL Listed

Yes

Dimensions

Height

25.70 in

Depth

5.50 in

Width

11.90 in

Weight

60.0 lb