text.skipToContent text.skipToNavigation

Catalog No. : TBQC050

Description:  FIXATION MONOPIECE QUICK CLAMP II

CUP: 616013111277

Quik Clamp II en acier, dimensions du TEM de 1-5/16 pouce/33,5 mm, conduit rigide de 1-1/4 pouce/31,5 mm
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Cable clamp and staple

Special Features

Design Load 1 has a safety factor of 4. Design Loads 2 and 3 have a safety factor of 1.

Specifications

Material

Steel

Classifications

Brand Name

Superstrut

Standard

3313

ETIM EC002470 Mounting clamp for cable protection tubes

Material

Steel

Rotatable

N

Documents/Support Tools

Sales Drawing

Click here