text.skipToContent text.skipToNavigation

Alternate Catalog No. : 05304

Catalog No. : TB05304

Description:  COUV. DE GOULOTTE 40MM LARGEUR GRIS

CUP: 888614190061

Couvercle gris de rechange largeur de 40 millimètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Wiring duct

Specifications

Material

Thermoplastic

Color

Gray

Classifications

Brand Name

Ty-Duct

Sub Brand

ABB

Dimensions

Width

1.57 in , 40 mm