text.skipToContent text.skipToNavigation

n° de catalogue : TAG045666-10

Description:  TRNSFMR 45W 6.6A 6.6A 60HZ GRD

CUP: 708917316138

Isolation Transformer with Ground, 45 Watts, 6.6 Amps, 6.6 Amps, 60HZ Straight FAA L823 Style 7 Receptacle.
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • Installation Options - All Types - including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial.
  • Transformers are Designed and Manufactured to Operate Submerged in Water Indefinitely
  • Operating Temperature Range -55 Degrees Celsius to +65 Degrees Celsius
  • Electrical Insulation Level - Primary 5000 Volts RMS, Secondary 600 Volts RMS
  • FAA AC150/5345-53. CSA (C22.2 No. 180-M1983-1 2009). IEC 61823. Also Complies with STNA (France) and ICAO. AGL Standards.
  • Suitable for Areas Contaminated with Most Oils, Aircraft Fuels, Soil Acids and Alkalis, and De-Icing Fluids. Resistant to UV Exposure and Ozone.
  • Injected Molded using TPR Rubber for Much Higher Dielectric Strength and Lower Water Absorption that Other Materials.

Descripteurs

Catégorie

Transformateur d'isolation

Caractéristiques spéciales

Grounded Transformer. Straight FAA L823 Style 7 Receptacle.

Application

All Types, Including Above Ground, In Concrete / other Non-Metallic Pits, In Metal Cans, or Direct Burial Applications.

Spécifications

Cote de température

-55 to +65 C

Classe d'isolation

Yes

Classifications

Marque de produit

Amerace

Standard

FAA (FAA AC150/5345-53), CSA (C22.2 No. 180-M1983-1 2009), and IEC 61823.