text.skipToContent text.skipToNavigation

n° de catalogue : T67-W

Description:  COND BODY T SHAPE FORM7 2IN WHITE

CUP: 704508410551

Corps de conduit en T à revêtement de PVC, de forme 7, 2 pouces (53 millimètres), en fonte, blanc
Afficher plus Afficher moins
Pour plus d’informations, visitez:  tnb.ca.abb.com/fr/
  • A minimum of .040 inch PVC coating is bonded to the exterior.
  • Covers are coated with a molded flange to seal the conduit body while the conduit body is molded with a flat surface on its opening to seal with the cover.
  • Ocal pressure-sealing sleeves on all threaded hubs.
  • Ocal conduit bodies are shipped with a cover and encapsulated stainless steel screws.
  • Bodies are designed with a flat back, allowing more cubic inch capacity. The flat back also keeps the body more stable during installation, requiring fewer conduit straps.
  • Provide openings for making splices and taps in conductors
  • Connect conduit sections
  • Provide taps for branch conduit runs
  • Make 90° bends in conduit runs
  • Provide for access to conductors for maintenance and future system changes

Descripteurs

Catégorie

Corps de raccord pour conduit électrique

Caractéristiques spéciales

The Conduit Body and Cover are Double Coated with a Nominal .002 In. Blue Urethane on Both The Interior and Exterior, Before PVC Coating is Applied

Application

Act As Pull Outlets for Conductors Being Installed

Spécifications

Forme

Form 7

Matériau

Gray Iron

Fini

revêtement en PVC

Couleur

Blanc

Classifications

Marque de produit

Ocal

Standard

UL E2969

Dimensions

Grosseur de manchon

2 in , 53 mm

Longueur

9.5 in

Largeur

3.2 in

Hauteur

4.25 in

Documents/outils d'aide

Dessin de vente

Cliquez ici