text.skipToContent text.skipToNavigation

Catalog No. : SWD210A1356T

Description:  FLEXIBLE CONNECTOR

CUP: 783786815913

Connecteur flexible ordinaire NEMA 4 trous, calibre 30 AWG. Courant permanent admissible à 65 degrés Celcius est 2100. Longueur de 356 millimètres.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Standard Flexible Links for Medium-Duty Applications.
  • 30 AWG Individual Wire Gauge Size
  • 4 Hole NEMA Pads on Both Sides.

Descriptors

Category

Flexible braid

Special Features

4 Hole Nema Pads

Application

Standard Flexible Links for Medium-Duty Applications

Specifications

Conductor Material

Tin-Plated Copper

Conductor Category

Flexible

Shape Of Conductor

Flat

Classifications

Brand Name

Boreal

Standard

IEEE / ANSI C37, 34
IEEE / ANSI C37, 34

Dimensions

Cable Width

4 in , 101.6 mm

Cable Length

356 mm

ETIM EC000839 Braid wire

Conductor material

Copper, tinned

Conductor category

Class 5 = flexible

Shape of conductor

Flat

Cable width approx.

101.6 mm

Cable width approx.

4 inch

Cable height approx.

356 mm

Documents/Support Tools

Sales Drawing

Click here