text.skipToContent text.skipToNavigation

Catalog No. : SSW736SNCVO4536

Description:  SS COV. 7IN 36W SNC VO 45D36R

CUP: 785055591443

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords en acier inoxydable type 316, hauteur du rail latéral 7 pouces, largeur 36 pouces, coude vertical externe, angle 45 degrés, rayon nominal 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel