text.skipToContent text.skipToNavigation

Catalog No. : SSW724SFCVO3036

Description:  SS COV. 7IN 24W SFC VO 30D36R

CUP: 785055590248

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier inoxydable 316. Hauteur du rail latéral 7 pouces, largeur 24 pouces. Coude vertical externe, angle de 30 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  electrification.us.abb.com
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel