text.skipToContent text.skipToNavigation

Catalog No. : SSW712VFCVO9048

Description:  SS COV. 7IN 12W VFC VO 90D48R

CUP: 785055589679

Fabriqué ou assemblé au Canada.

Couvercle ventilé à rebords en acier inoxydable de type 316, hauteur du rail latéral 7 pouces, largeur 12 pouces, coude vertical externe, angle 90 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

7 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel