text.skipToContent text.skipToNavigation

Catalog No. : SSW636SFCVO4524

Description:  SS FLNG CVR 36INW OV-45 24INRAD

CUP: 785055586777

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier inoxydable 316. Hauteur du rail latéral 6 pouces, largeur 36 pouces. Coude vertical externe, angle de 45 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

914.4 mm

Suitable for cable ladder

Y

Material

Steel