text.skipToContent text.skipToNavigation

Catalog No. : SSW618VFCVO6024

Description:  SS VTD FLNG CVR 18INW OV-60 24INRAD

CUP: 785055585619

Fabriqué ou assemblé au Canada.

Couvercle ventilé à rebords en acier inoxydable de type 316, hauteur du rail latéral 6 pouces, largeur 18 pouces, coude vertical externe, angle 60 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Side Rail Height

6 inches

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel