text.skipToContent text.skipToNavigation

Catalog No. : SSW509SFCVO6012

Description:  SS COV. 5IN 9W SFC VO 60D12R

CUP: 785055579694

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier inoxydable 316. Hauteur du rail latéral 5 pouces, largeur 9 pouces. Coude vertical externe, angle de 60 degrés, rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

Side Rail Height

5 Inches

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel