text.skipToContent text.skipToNavigation

Catalog No. : SSW430SNCVO9048

Description:  SS COV. 4IN 30W SNC VO 90D48R

CUP: 785055577454

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords en acier inoxydable type 316, hauteur du rail latéral 4 pouces, largeur 30 pouces, coude vertical externe, angle 90 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Material

Steel