text.skipToContent text.skipToNavigation

Catalog No. : SSW424SNCVTD12

Description:  INOX ACC 4PO 24LRG CV SOL T VD 12R

CUP: 785055963417

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebord, en acier inoxydable, té vertical descendant. Hauteur du rail latéral 4 pouces, largeur 24 pouces. Style de fond solide. Rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Material

Steel