text.skipToContent text.skipToNavigation

Catalog No. : SSW412VFCVTD12

Description:  SS VTD. FLNG CVR 12INW VTD 12INRAD

CUP: 785055574934

Fabriqué ou assemblé au Canada.

Couvercle ventilé à rebords, en acier inoxydable. Largeur 4 pouces x 12 pouces. Té vertical descendant. Rayon nominale 12 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Special Features

12 inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Side Rail Height

4 Inches

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel