text.skipToContent text.skipToNavigation

Catalog No. : SSW306SNCVO3024

Description:  SS CVR 6INW OV-30 24INRAD

CUP: 785055569992

Fabriqué ou assemblé au Canada.

Couvercle plein sans rebords en acier inoxydable type 316, hauteur du rail latéral 3-5/8 pouces, largeur 6 pouces, coude vertical externe, angle 30 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Side Rail Height

3-5/8 inches

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Material

Steel