text.skipToContent text.skipToNavigation

Catalog No. : SSW18VFCHB9048

Description:  SS COV. 18W VFC HB 90D48R

CUP: 785055566984

Fabriqué ou assemblé au Canada.

Couvercle ventilé, à rebords, en acier inxoxydable type 316. Largeur 18 pouces. Coude horizontal, angle de 90 degrés, rayon nominale 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Material

Steel