text.skipToContent text.skipToNavigation

Catalog No. : SSW12SFCHB4524

Description:  INOX COUV 12LRG SOL RBRD CDH 45D24R

CUP: 785055564959

Fabriqué ou assemblé au Canada.

Couvercle plein, à rebords, en acier inoxydable 316. Largeur 12 pouces. Coude horizontal, angle de 45 degrés, rayon nominale 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

45 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Material

Steel