text.skipToContent text.skipToNavigation

Catalog No. : SSW09VFCHB6036

Description:  SS COV. 9W VFC HB 60D36R

CUP: 785055564492

Fabriqué ou assemblé au Canada.

Couvercle ventilé, à rebords, en acier inxoxydable type 316. Largeur 9 pouces. Coude horizontal, angle de 60 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend cover for cable support system

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC002403 Cover for cable support system

Cover width

228.6 mm

Suitable for cable ladder

Y

Material

Steel