text.skipToContent text.skipToNavigation

Catalog No. : SSW06PFC72

Description:  SS COV. 6W PFC STR 6FT

CUP: 785055562412

Fabriqué ou assemblé au Canada.

Couvercle crêté à rebords rabattus en acier inoxydable, largeur 6 pouces, longueur 72 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

6 in

Length

72 in

ETIM EC002403 Cover for cable support system

Cover width

152.4 mm

Suitable for cable ladder

Y

Length

1828.8 mm

Material

Steel