text.skipToContent text.skipToNavigation

Catalog No. : SSUF336SVI3036

Description:  SS 36INW 3-5/8IND IV30 36INRAD SLD

CUP: 785055554325

Fabriqué ou assemblé au Canada.

Raccord monopièce coude vertical interne en acier inoxydable de type 316. Profondeur du rail latéral 3-5/8 pouces, largeur 36 pouces. Style fond solide. Angle de 30 degrés, rayon nominale 36 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Catégorie

Bend for cable tray

Special Features

30 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

36 in

Side Rail Height

3-5/8 inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically declining

Type of rung

Perforated profile

Deflection (angle)

30°

Inner radius

36 inch

Material

Steel