text.skipToContent text.skipToNavigation

Catalog No. : SSF724LVO9048

Description:  SS FIT 7IN 24W LAD VO 90D48R

CUP: 785055531388

Fabriqué ou assemblé au Canada.

Raccord coude vertical externe en acier inoxydable de type 316. Profondeur du rail latéral 7 pouces, largeur 24 pouces, style de fond en échelle. Angle de 90 degrés, rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

90 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Vertically rising

Type of rung

Perforated profile

Deflection (angle)

90°

Cable ladder width

24 inch

Inner radius

48 inch

Material

Steel