text.skipToContent text.skipToNavigation

Catalog No. : SSF724LHB6024

Description:  SS FIT 7IN 24W LAD HB 60D24R

CUP: 785055530923

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable, profondeur du rail latéral 7 pouces, largeur 24 pouces. Style de fond en échelle. Coude horizontal 60 degrés, rayon nominal 24 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Bend for cable tray

Special Features

60 degree angle

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Standard

CSA
CSA

Dimensions

Width

24 in

Side Rail Height

7 Inches

ETIM EC001535 Bend for cable ladder

Change of direction

Horizontal

Type of rung

Perforated profile

Deflection (angle)

60°

Inner radius

24 inch

Material

Steel