text.skipToContent text.skipToNavigation

Catalog No. : SSF70930SEX48

Description:  SS FIT 7IN 9X30W SOL EX 48R

CUP: 785055524328

Fabriqué ou assemblé au Canada.

Raccord en acier inoxydable de type 316, croix d"expansion horizontale. Hauteur du rail latéral 7 pouces, largeur 9 pouces x 30 pouces. Style de fond solide. Rayon nominal 48 pouces.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Fabriqué ou assemblé au Canada.

Descriptors

Category

Crosses for cable tray

Special Features

48 Inch radius

Specifications

Material

Stainless steel 316

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 x 30 in

Side Rail Height

7 Inches

ETIM EC001559 Cross piece for cable ladder

Type of rung

Perforated profile

Cable ladder height

177.8 mm

Inner radius

1219.2 mm

Material

Steel